Back to overview
lock (G)ST18 SW
BEST CHOICE
Article number 05.587.3156.1
Locking device for cable to cable connection GST18i3-5, black
commercial data
|
article number
|
05.587.3156.1
|
|---|---|
|
article description
|
|
|
EAN
|
4015573092457
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
210 mm
|
|---|---|
|
width packed
|
150 mm
|
|
height packed
|
50 mm
|
|
gross weight packed
|
151.5 g
|
|
volume packed
|
1575 ccm
|
|
net weight single part
|
1.468 g
|
|
volume single part
|
15.75 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
100 piece(s)
|
technical data
|
length
|
36.5 mm
|
|---|---|
|
width
|
13.2 mm
|
|
height
|
16.1 mm
|
|
color
|
black
|
|
description 1
|
interlock
|
|
description 2
|
for flying leads
|
classification
|
ETIM 5.0
|
accessories for plug-in building installation
|
|---|---|
|
ETIM 6.0
|
EC002863
|
|
ETIM 7.0
|
EC002863
|
|
ECLASS 11
|
27440690
|
|
ETIM 8.0
|
EC002863
|
|
ETIM 9.0
|
EC002863
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Tender specifications (DOCX) | - | 11.69kB | DOCX |
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 57.94kB | |
| Customer drawings (TIFF) | - | 55.70kB | TIF |
| Dimensional drawings (TIF) | - | 14.85kB | TIF |
| Dimensional drawings | - | 16.55kB | |
| Customer drawings (DXF) | - | 1.58MB | DXF |
| Product group images | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 105.20kB | |
| CAD STEP data | - | 138.94kB | STP |
| CAD IGES data | - | 411.76kB | IGS |
| CAD JT data | - | 91.09kB | JT |
Retailer
BEST CHOICE
Article number 05.587.3156.1
Locking device for cable to cable connection GST18i3-5, black