Back to overview
locking bracket GROESSE 10
Article number Z5.564.1853.0
Overview
Technical Data
Downloads
commercial data
| article number | Z5.564.1853.0 |
|---|---|
| article description | |
| EAN | 4015573729025 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 320 mm |
|---|---|
| width packed | 109 mm |
| height packed | 45 mm |
| gross weight packed | 250 g |
| volume packed | 1570 ccm |
| net weight single part | 20.2 g |
| volume single part | 157 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
classification
| ETIM 5.0 | accessories/spare parts for industrial connectors |
|---|---|
| ECLASS 8.1 | connector (accessories) |
| ETIM 4.0 | accessories/spare parts for industrial connectors |
| ETIM 6.0 | EC002943 |
| ETIM 7.0 | EC002943 |
| ECLASS 11 | 27440192 |
| ETIM 8.0 | EC002943 |
| ETIM 9.0 | EC002943 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 72.55kB | |
| | - | 70.30kB | TIF |
| | - | 2.80MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 170.93kB | |
| | - | 331.73kB | STP |
| | - | 605.23kB | IGS |
| | - | 64.54kB | JT |
Article number Z5.564.1853.0