Back to overview
male contact 0,75/18
Article number 05.545.8100.8
revos, male contact 0,75/18
commercial data
|
article number
|
05.545.8100.8
|
|---|---|
|
article description
|
|
|
EAN
|
4049088213366
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
CN
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
120 mm
|
|---|---|
|
width packed
|
75 mm
|
|
height packed
|
0.5 mm
|
|
gross weight packed
|
66.2 g
|
|
volume packed
|
4.5 ccm
|
|
net weight single part
|
0.6 g
|
|
volume single part
|
0.45 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
100 piece(s)
|
general
|
min. conductor cross section flexible wire
|
0.75 mm²
|
|---|---|
|
min. UL/CSA wire diamter flexible wire
|
18 AWG
|
|
max. UL/CSA wire diamter flexible wire
|
18 AWG
|
|
connection type
|
crimp
|
|
material
|
copper
|
|
contact pin diameter
|
1.6 mm
|
classification
|
ETIM 5.0
|
contact for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
contact for industrial connectors
|
|
ETIM 4.0
|
contact for industrial connectors
|
|
ETIM 6.0
|
EC000796
|
|
ETIM 7.0
|
EC000796
|
|
ECLASS 11
|
27440204
|
|
ETIM 8.0
|
EC000796
|
|
ETIM 9.0
|
EC000796
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.502.4400.0 |
|
|
|
| 05.502.4900.0 |
|
|
|
| 05.502.5100.0 |
|
|
|
| 95.101.0800.0 |
|
|
|
| 05.502.0710.0 |
|
|
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.95kB | |
|
|
- | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 74.98kB | |
|
|
- | 72.72kB | TIF |
|
|
- | 1.20MB | DXF |
Article number 05.545.8100.8
revos, male contact 0,75/18