Back to overview
manual disconnect RST20i7 BG
Article number 06.562.8753.0
Manual disconnect for later installation of RST20i7/i6 connectors, color concrete gray
Overview
Technical Data
Downloads
commercial data
| article number | 06.562.8753.0 |
|---|---|
| article description | |
| EAN | 4049088390876 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 79 mm |
|---|---|
| width packed | 59 mm |
| height packed | 45 mm |
| gross weight packed | 35 g |
| volume packed | 210 ccm |
| net weight single part | 0.28 g |
| volume single part | 2.1 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| color | concrete grey |
|---|---|
| version of construction | for 6-/7-pole |
| type of construction | manual disconnect |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 13.25kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 203.65kB | |
| | - | 203.05kB | STP |
| | - | 650.15kB | IGS |
| | - | 119.24kB | JT |
Article number 06.562.8753.0
Manual disconnect for later installation of RST20i7/i6 connectors, color concrete gray