Back to overview
marking plate WMP 3.5-10 GP
Article number 0G.202.7056.0
Overview
Technical Data
Downloads
commercial data
| article number | 0G.202.7056.0 |
|---|---|
| article description | |
| EAN | 4049088733970 |
| Minimum order quantitiy | 22 |
| country of origin | IT |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 70 mm |
| height packed | 65 mm |
| gross weight packed | 169.9 g |
| volume packed | 614.25 ccm |
| net weight single part | 6.2 g |
| volume single part | 27.92 ccm |
| packaging | cardboard |
| packaging quantity | 22 piece(s) |
general
| color | white |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 9.8 mm |
| length | 106 mm |
| material | plastic |
| imprint | none |
| modular spacing | 3.5 mm |
| mounting method | snap-on |
| height | 55.4 mm |
| imprint | none |
general
| color | white |
|---|---|
| marking | ohne Beschriftung |
classification
| ETIM 9.0 | EC000761 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 104.09kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 73.38kB | |
| | - | 71.28kB | TIF |
| | - | 3.28MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 218.75kB | |
| | - | 129.22kB | STP |
| | - | 437.55kB | IGS |
| | - | 84.21kB | JT |
Article number 0G.202.7056.0