Back to overview
marking strips WML 7.4/60
Article number 0D.202.7381.0
marking strips WML 7.4/60 material plastic, color white, length 60 m, height 11.4 mm, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.202.7381.0 |
|---|---|
| article description | |
| EAN | 4049088707308 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 39191080 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 250 mm |
| height packed | 10 mm |
| gross weight packed | 400.5 g |
| volume packed | 625 ccm |
| net weight single part | 400.5 g |
| volume single part | 625 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| color | white |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 7.4 mm |
| length | 230 mm |
| material | plastic |
| height | 11.4 mm |
| halogen free | yes |
general
| color | white |
|---|
classification
| ETIM 9.0 | EC000761 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 58.29kB | |
| | - | 56.29kB | TIF |
| | - | 1.46MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 106.78kB | |
| | - | 8.22kB | STP |
| | - | 23.46kB | IGS |
| | - | 11.03kB | JT |
Article number 0D.202.7381.0
marking strips WML 7.4/60 material plastic, color white, length 60 m, height 11.4 mm, inflammability class of insulation material acc. with ul94 V0