Back to overview
marking tag carrier ZS 2042
Article number 0D.200.7655.0
marking tag carrier ZS 2042 modular spacing 20 mm, length 43 mm, height 46 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.200.7655.0 |
|---|---|
| article description | |
| EAN | 4049088731563 |
| Minimum order quantitiy | 20 |
| country of origin | CN |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 65 mm |
| gross weight packed | 233 g |
| volume packed | 1798.875 ccm |
| net weight single part | 7.89 g |
| volume single part | 89.944 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 20 mm |
| length | 43 mm |
| material | plastic |
| modular spacing | 20 mm |
| height | 46 mm |
| halogen free | yes |
general
| color | grey |
|---|
classification
| ETIM 9.0 | EC000761 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 96.19kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 54.34kB | |
| | - | 52.32kB | TIF |
| | - | 1.05MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 422.52kB | |
| | - | 594.58kB | STP |
| | - | 1.52MB | IGS |
| | - | 341.64kB | JT |
Article number 0D.200.7655.0
marking tag carrier ZS 2042 modular spacing 20 mm, length 43 mm, height 46 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0