Back to overview
mounting frame GST18I3 SW
Article number 06.561.7853.0
Mounting frame to snap in GST18i3 connectors into a housing or furniture. Wall thickness: 1,5-2,5 mm. Holds GST18i3 connectors with screw or spring connection and pre- assembled cables.
commercial data
|
article number
|
06.561.7853.0
|
|---|---|
|
article description
|
|
|
EAN
|
4049088247026
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
39269097
|
packaging dimensions
|
length packed
|
300 mm
|
|---|---|
|
width packed
|
195 mm
|
|
height packed
|
60 mm
|
|
gross weight packed
|
320 g
|
|
volume packed
|
3510 ccm
|
|
net weight single part
|
6.11 g
|
|
volume single part
|
70.2 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
50 piece(s)
|
technical data
|
length
|
54.9 mm
|
|---|---|
|
width
|
44.4 mm
|
|
height
|
26.7 mm
|
|
color
|
black
|
|
description 1
|
mounting part
|
|
description 2
|
snap-in frame for flying leads GST18
|
classification
|
ETIM 5.0
|
accessories for plug-in building installation
|
|---|---|
|
ETIM 6.0
|
EC002863
|
|
ETIM 7.0
|
EC002863
|
|
ECLASS 11
|
27440690
|
|
ETIM 8.0
|
EC002863
|
|
ETIM 9.0
|
EC002863
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Tender specifications (DOCX) | - | 11.68kB | DOCX |
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 69.52kB | |
| Customer drawings (TIFF) | - | 67.50kB | TIF |
| Customer drawings (DXF) | - | 4.55MB | DXF |
| Product group images | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 276.34kB | |
| CAD STEP data | - | 1.03MB | STP |
| CAD IGES data | - | 2.47MB | IGS |
| CAD JT data | - | 578.09kB | JT |
Retailer
Article number 06.561.7853.0
Mounting frame to snap in GST18i3 connectors into a housing or furniture. Wall thickness: 1,5-2,5 mm. Holds GST18i3 connectors with screw or spring connection and pre- assembled cables.