Back to overview
mounting part SLX4-MO-AVK
Article number R1.690.0040.0
Shock absorber for Mounting L-Bracket Set, 4 pcs
Overview
Technical Data
Downloads
commercial data
| article number | R1.690.0040.0 |
|---|---|
| article description | |
| EAN | 4049088680588 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 73269098 |
packaging dimensions
| length packed | 140 mm |
|---|---|
| width packed | 140 mm |
| height packed | 20 mm |
| gross weight packed | 125.1 g |
| volume packed | 392 ccm |
| net weight single part | 110.3 g |
| volume single part | 392 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
technical data
| distance | - m |
|---|
classification
| ETIM 8.0 | EC002615 |
|---|---|
| ETIM 9.0 | EC002615 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.08kB | |
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 106.34kB | |
| | - | 35.72kB | STP |
| | - | 163.52kB | IGS |
| | - | 40.29kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.690.0040.0
Shock absorber for Mounting L-Bracket Set, 4 pcs