Back to overview
mounting sheet GST18 3-10 POLIG
Article number 34.300.1122.1
gesis® CLASSIC mounting part, mounting angle built-in component
Overview
Technical Data
Downloads
commercial data
| article number | 34.300.1122.1 |
|---|---|
| article description | |
| EAN | 4046998000154 |
| Minimum order quantitiy | 1 |
| country of origin | GB |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 500 mm |
|---|---|
| width packed | 380 mm |
| height packed | 130 mm |
| gross weight packed | 2580 g |
| volume packed | 24700 ccm |
| net weight single part | 5.06 g |
| volume single part | 49.4 ccm |
| packaging | bag |
| packaging quantity | 500 piece(s) |
technical data
| length | 56 mm |
|---|---|
| width | 21.5 mm |
| height | 24 mm |
| color | white |
| description 1 | mounting part |
| description 2 | mounting angle built-in component |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 53.66kB | |
| Customer drawings (TIFF) | - | 51.38kB | TIF |
| Customer drawings (DXF) | - | 2.08MB | DXF |
| Product group images | - | 23.43kB | JPG |
Article number 34.300.1122.1
gesis® CLASSIC mounting part, mounting angle built-in component