Back to overview
partition TW 001 WRTN
Article number 0D.S16.1155.0
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 2 mm, length 50.2 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S16.1155.0 |
|---|---|
| article description | |
| EAN | 4049088726873 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 210 mm |
|---|---|
| width packed | 140 mm |
| height packed | 10 mm |
| gross weight packed | 88.4 g |
| volume packed | 294 ccm |
| net weight single part | 4.37 g |
| volume single part | 22.68 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | no |
| thickness | 2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2 mm |
| length | 50.2 mm |
| material | plastic |
| mounting method | DIN rail (top hat rail) |
| height | 51.3 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 92.80kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.27kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 52.36kB | |
| | - | 50.39kB | TIF |
| | - | 1.13MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 310.67kB | |
| | - | 469.09kB | STP |
| | - | 1.26MB | IGS |
| | - | 257.10kB | JT |
Article number 0D.S16.1155.0
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 2 mm, length 50.2 mm, color grey