Back to overview
partition TW 002
Article number 0D.206.1055.0
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 1.5 mm, length 69.5 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.206.1055.0 |
|---|---|
| article description | |
| EAN | 4049088718335 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 51 g |
| volume packed | 150 ccm |
| net weight single part | 5 g |
| volume single part | 21.587 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | no |
| thickness | 1.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1.5 mm |
| length | 69.5 mm |
| material | plastic |
| mounting method | DIN rail (top hat rail) |
| height | 47 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 78.38kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.94kB | |
| | - | 44.99kB | TIF |
| | - | 0.99MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 179.35kB | |
| | - | 252.45kB | STP |
| | - | 650.15kB | IGS |
| | - | 131.12kB | JT |
Article number 0D.206.1055.0
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 1.5 mm, length 69.5 mm, color grey