Back to overview
partition TW 003
Article number 0D.203.1055.0
partition snap in yes, inflammability class of insulation material acc. with ul94 V0, type of end plate no, type of partition yes, thickness 1.5 mm, length 72.5 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.203.1055.0 |
|---|---|
| article description | |
| EAN | 4049088739613 |
| Minimum order quantitiy | 10 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 45.6 g |
| volume packed | 150 ccm |
| net weight single part | 2.46 g |
| volume single part | 17.99 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | no |
| type of partition | yes |
| thickness | 1.5 mm |
| snap in | yes |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1.5 mm |
| length | 72.5 mm |
| material | plastic |
| mounting method | DIN rail (top hat rail) |
| height | 40 mm |
| halogen free | yes |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.05kB | |
| | - | 45.09kB | TIF |
| | - | 1.00MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 190.74kB | |
| | - | 276.26kB | STP |
| | - | 809.51kB | IGS |
| | - | 181.88kB | JT |
Article number 0D.203.1055.0
partition snap in yes, inflammability class of insulation material acc. with ul94 V0, type of end plate no, type of partition yes, thickness 1.5 mm, length 72.5 mm, color grey