Back to overview
partition TW 004 WTN
Article number 0D.S16.1055.9
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 1.4 mm, length 28.7 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S16.1055.9 |
|---|---|
| article description | |
| EAN | 4049088723759 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 5.7 g |
| volume packed | 70 ccm |
| net weight single part | 0.47 g |
| volume single part | 5.67 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | no |
| thickness | 1.4 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1.4 mm |
| length | 28.7 mm |
| material | plastic |
| mounting method | DIN rail (top hat rail) |
| height | 15.2 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.89kB | |
| | - | 44.77kB | TIF |
| | - | 1.02MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 245.06kB | |
| | - | 309.62kB | STP |
| | - | 700.92kB | IGS |
| | - | 149.50kB | JT |
Article number 0D.S16.1055.9
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 1.4 mm, length 28.7 mm, color grey