Back to overview
partition TW 005 WTN
Article number 0D.S04.1155.9
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 1 mm, length 46 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S04.1155.9 |
|---|---|
| article description | |
| EAN | 4049088723049 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 15.3 g |
| volume packed | 150 ccm |
| net weight single part | 1.43 g |
| volume single part | 17.99 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | no |
| thickness | 1 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1 mm |
| length | 46 mm |
| material | plastic |
| mounting method | DIN rail (top hat rail) |
| height | 33.9 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.86kB | |
| | - | 44.92kB | TIF |
| | - | 1.03MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 185.20kB | |
| | - | 272.03kB | STP |
| | - | 623.41kB | IGS |
| | - | 127.78kB | JT |
Article number 0D.S04.1155.9
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 1 mm, length 46 mm, color grey