Back to overview
partition TW 006 WTN
Article number 0D.S06.1155.9
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 1 mm, length 80 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S06.1155.9 |
|---|---|
| article description | |
| EAN | 4049088723254 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 210 mm |
|---|---|
| width packed | 140 mm |
| height packed | 10 mm |
| gross weight packed | 32 g |
| volume packed | 294 ccm |
| net weight single part | 3.1 g |
| volume single part | 21.59 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | no |
| thickness | 1 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1 mm |
| length | 80 mm |
| material | plastic |
| mounting method | DIN rail (top hat rail) |
| height | 44.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 79.57kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.67kB | |
| | - | 45.69kB | TIF |
| | - | 0.97MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 183.48kB | |
| | - | 283.90kB | STP |
| | - | 652.64kB | IGS |
| | - | 136.73kB | JT |
Article number 0D.S06.1155.9
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 1 mm, length 80 mm, color grey