Back to overview
partition TWFN 2,5 E/35
NO LONGER AVAILABLE
Article number 07.312.7455.0
Partition for DIN rail terminal blocks type WKFN 2,5 E..., color: grey
commercial data
|
article number
|
07.312.7455.0
|
|---|---|
|
article description
|
|
|
EAN
|
4015573715936
|
|
Minimum order quantitiy
|
10
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
175 mm
|
|---|---|
|
width packed
|
180 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
60 g
|
|
volume packed
|
250 ccm
|
|
net weight single part
|
5.5 g
|
|
volume single part
|
25 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
10 piece(s)
|
general
|
color
|
grey
|
|---|---|
|
type of end plate
|
no
|
|
type of partition
|
yes
|
|
thickness
|
2 mm
|
|
snap in
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
length
|
90.2 mm
|
classification
|
ETIM 5.0
|
endplate and partition plate
|
|---|---|
|
ECLASS 8.1
|
endplate and partition plate
|
|
ETIM 4.0
|
endplate and partition plate
|
|
ETIM 3.0
|
endplate and partition plate
|
|
ETIM 6.0
|
EC000886
|
|
ETIM 7.0
|
EC000886
|
|
ECLASS 11
|
27141133
|
|
ETIM 8.0
|
EC000886
|
|
ETIM 9.0
|
EC000886
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.95kB | |
|
|
- | 197.17kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 36.00kB | |
|
|
- | 63.45kB | STP |
|
|
- | 160.08kB | IGS |
|
|
- | 2.58kB | JT |
NO LONGER AVAILABLE
Article number 07.312.7455.0
Partition for DIN rail terminal blocks type WKFN 2,5 E..., color: grey