Back to overview
PCB connector SAFETY SCHRAUBKL.SET
Article number 99.208.9999.9
Overview
Technical Data
Downloads
commercial data
| article number | 99.208.9999.9 |
|---|---|
| article description | |
| EAN | 4049088297151 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 105 mm |
|---|---|
| width packed | 58 mm |
| height packed | 68 mm |
| gross weight packed | 6.475 g |
| volume packed | 414 ccm |
| net weight single part | 5.835 g |
| volume single part | 414 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ECLASS 8.1 | printed circuit board connector |
|---|---|
| ETIM 6.0 | EC002637 |
| ETIM 7.0 | EC002637 |
| ECLASS 11 | 27460202 |
| ETIM 8.0 | EC002637 |
| ETIM 9.0 | EC002637 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
| | - | 286.00B | HTM |
Article number 99.208.9999.9