Back to overview
PCB pin header 8113 S / 2 W OB
Article number 25.332.3253.0
PCB pin header, connection method depends on used socket part , 2 poles, pitch: 5 mm, type of packing: carton, color: grey
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 25.332.3253.0 |
|---|---|
| article description | |
| EAN | 4015573186927 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85366930 |
packaging dimensions
| length packed | 105 mm |
|---|---|
| width packed | 58 mm |
| height packed | 68 mm |
| gross weight packed | 101.8 g |
| volume packed | 414 ccm |
| net weight single part | 0.8 g |
| volume single part | 4.14 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| connection type | soldering connection |
| soldering process | wave soldering |
| number of poles | 2 |
| number of levels | 1 |
| integrated test socket | no |
| insulation plate | no |
| retaining pins | no |
| marking | no |
| fastening | none |
| mating direction towards (circuit) board | 180° |
| packaging | carton |
technical data
| rated current | 12 A |
|---|---|
| overvoltage category I | 1000 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
connection data
| connection type | soldering connection |
|---|
technical data UL/CSA
| voltage UL | 300 V |
|---|---|
| current field wiring | 15 A |
| current factory wiring | 15 A |
| voltage CSA | 300 V |
| current CSA | 15 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | grey |
| height | 8.4 mm |
| length | 11.4 mm |
| depth | 12 mm |
| material contact base | CuZn |
| material contact surface | Sn |
classification
| ETIM 5.0 | printed circuit board connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | printed circuit board connector |
| ETIM 6.0 | EC002637 |
| ETIM 7.0 | EC002637 |
| ECLASS 11 | 27460201 |
| ETIM 8.0 | EC002637 |
| ETIM 9.0 | EC002637 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 42.75kB | |
| UKCA declaration of conformity | - | 37.67kB | |
| Approval VDE-UG | - | 1.36MB | |
| Approval CSA | - | 91.69kB | |
| Approval UR | - | 71.11kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.84kB | |
| RoHS certificate | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Brochures | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 80.47kB | |
| Customer drawings (TIFF) | - | 78.27kB | TIF |
| Drilling templates | - | 17.05kB | |
| Customer drawings (DXF) | - | 3.10MB | DXF |
| Product group images | - | 55.65kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 104.96kB | |
| CAD STEP data | - | 113.24kB | STP |
| CAD IGES data | - | 229.66kB | IGS |
| CAD JT data | - | 54.18kB | JT |
Article number 25.332.3253.0
PCB pin header, connection method depends on used socket part , 2 poles, pitch: 5 mm, type of packing: carton, color: grey