plug-in terminal WTN 1.5 PG04
plug-in terminal WTN 1.5 PG04 rated voltage 630 V, rated current 18 A, screw connection, number of levels 1, number of clamp positions per level 3, nominal cross section 1.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,2mm² - 2,5mm², mounting method DIN rail (top hat rail), color green, width/grid dimension 18 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
| article number | 0D.S92.2455.7 |
|---|---|
| article description | |
| EAN | 4049088724138 |
| Minimum order quantitiy | 200 |
| country of origin | CN |
| customs tariff number | 85366990 |
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 78 mm |
| gross weight packed | 1186 g |
| volume packed | 2159 ccm |
| net weight single part | 5.62 g |
| volume single part | 10.8 ccm |
| packaging | cardboard |
| packaging quantity | 200 piece(s) |
| nominal cross section | 1.5 mm² |
|---|---|
| color | green |
| number of levels | 1 |
| number of clamp positions per level | 3 |
| width/grid dimension | 18 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| connection type | screw connection |
| number of clamp positions per level | 3 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
| halogen free | yes |
| rated current | 18 A |
|---|---|
| rated voltage | 630 V |
| rated impulse voltage | 4 kV |
| length | 15.24 mm |
| width | 20.32 mm |
| height | 15 mm |
| operating temperature | bis °C |
| connection type | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.2 mm² |
| maximum cross section solid | 2.5 mm² |
| minimum cross section fine stranded | 0.2 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.25 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 2.5 mm² |
| wire strip length | 8 mm |
| torque conductor mounting | 0.5 Nm |
| cross section UL | 28-12 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 15 A |
| current field wiring | 20 A |
| cross section CSA | 28-12 AWG |
| voltage CSA | 300 V |
| current CSA | 15 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 101.58kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 128.04kB | |
| | - | 195.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 54.67kB | |
| | - | 52.66kB | TIF |
| | - | 1.08MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 564.03kB | |
| | - | 769.63kB | STP |
| | - | 2.05MB | IGS |
| | - | 406.25kB | JT |
plug-in terminal WTN 1.5 PG04 rated voltage 630 V, rated current 18 A, screw connection, number of levels 1, number of clamp positions per level 3, nominal cross section 1.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,2mm² - 2,5mm², mounting method DIN rail (top hat rail), color green, width/grid dimension 18 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes