Back to overview
reflector column SLX4-COLM2-0500
Article number R1.690.0026.0
Mirror Column with 2 height-adjustable mirrors and mountin kit for floor assembly, height 1050 mm
Overview
Technical Data
Downloads
commercial data
| article number | R1.690.0026.0 |
|---|---|
| article description | |
| EAN | 4049088737725 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 0 kg |
| volume single part | 0 ccm |
| packaging quantity | 0 piece(s) |
classification
| ETIM 5.0 | reflector for light curtain |
|---|---|
| ECLASS 8.1 | reflector for light curtain |
| ETIM 4.0 | reflector for light curtain |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ECLASS 11 | 27273601 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.78MB | |
| | - | 99.12kB | |
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 76.58kB | |
| | - | 74.22kB | TIF |
| | - | 9.41MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.74MB | |
| | - | 29.75MB | STP |
| | - | 49.73MB | IGS |
| | - | 9.53MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.690.0026.0
Mirror Column with 2 height-adjustable mirrors and mountin kit for floor assembly, height 1050 mm