Back to overview
Release options SIN 9007
Article number R1.311.9007.0
Extension module for escape release, length 40 mm
Overview
Technical Data
Downloads
commercial data
| article number | R1.311.9007.0 |
|---|---|
| article description | |
| EAN | 4049088654831 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 125 mm |
|---|---|
| width packed | 125 mm |
| height packed | 13 mm |
| gross weight packed | 17 g |
| volume packed | 203.125 ccm |
| net weight single part | 15 g |
| volume single part | 203.13 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
mechanical data
| actuating head material | aluminum |
|---|---|
| max. ambient temperature | 55 °C |
| min. ambient temperature | -25 °C |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 3.39MB | |
| | - | 79.55kB | |
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.03kB | |
| | - | 38.81kB | TIF |
| | - | 465.84kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 134.28kB | |
| | - | 153.81kB | STP |
| | - | 476.22kB | IGS |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.311.9007.0
Extension module for escape release, length 40 mm