Back to overview
samosPRO SP-CABLE-ETH1
Article number R1.190.1020.0
samosPRO-Ethernet cable for SP-COP, 2 m
Overview
Technical Data
Downloads
commercial data
| article number | R1.190.1020.0 |
|---|---|
| article description | |
| EAN | 4049088271014 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85364900 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 58 g |
| volume single part | 300 ccm |
| packaging quantity | 0 piece(s) |
general
| electrical accessories | connecting cable |
|---|---|
| version cable end 1 | RJ45 |
| version cable end 2 | RJ45 |
| cable color | black |
| cable length | 2 m |
classification
| ETIM 5.0 | accessories for controls |
|---|---|
| ECLASS 8.1 | controller (accessories, not specified) |
| ETIM 4.0 | accessories for controls |
| ETIM 6.0 | EC002584 |
| ETIM 7.0 | EC002584 |
| ECLASS 11 | 27143092 |
| ETIM 8.0 | EC002584 |
| ETIM 9.0 | EC002584 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB | |
| | - | 197.16kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
| | - | 286.00B | HTM |
Article number R1.190.1020.0
samosPRO-Ethernet cable for SP-COP, 2 m