Back to overview
samosPRO SP-CABLE-USB1
Article number R1.190.1010.0
samosPRO-USB cable for SP-COP, 1,8 m
commercial data
|
article number
|
R1.190.1010.0
|
|---|---|
|
article description
|
|
|
EAN
|
4049088271007
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CN
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
0 mm
|
|---|---|
|
width packed
|
0 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
0 g
|
|
volume packed
|
0 ccm
|
|
net weight single part
|
85 g
|
|
volume single part
|
300 ccm
|
|
packaging quantity
|
0 piece(s)
|
general
|
electrical accessories
|
connecting cable
|
|---|---|
|
version cable end 1
|
USB 2.0 Typ A
|
|
version cable end 2
|
USB 2.0 Typ MINI B
|
|
cable color
|
black
|
|
cable length
|
1.8 m
|
classification
|
ETIM 5.0
|
accessories for controls
|
|---|---|
|
ECLASS 8.1
|
controller (accessories, not specified)
|
|
ETIM 4.0
|
accessories for controls
|
|
ETIM 6.0
|
EC002584
|
|
ETIM 7.0
|
EC002584
|
|
ECLASS 11
|
27143092
|
|
ETIM 8.0
|
EC002584
|
|
ETIM 9.0
|
EC002584
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.94kB | |
|
|
- | 197.16kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 16.90MB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 34.99kB | ZIP |
|
|
- | 286.00B | HTM |
Article number R1.190.1010.0
samosPRO-USB cable for SP-COP, 1,8 m