Back to overview
sample set 8105 DST
Article number 99.335.0000.0
Overview
Technical Data
Downloads
commercial data
| article number | 99.335.0000.0 |
|---|---|
| article description | |
| EAN | 4049088522437 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 104 mm |
|---|---|
| width packed | 55 mm |
| height packed | 34 mm |
| gross weight packed | 0 g |
| volume packed | 194 ccm |
| net weight single part | 0 g |
| volume single part | 194 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| connection type | screw connection |
|---|---|
| mating direction towards connector | 180° |
| mating direction towards (circuit) board | 180° |
| min. PCB thickness | 1.4 mm |
| max. PCB thickness | 1.8 mm |
| packaging | carton |
technical data
| rated current | 12 A |
|---|
connection data
| connection type | screw connection |
|---|
classification
| ETIM 6.0 | EC002637 |
|---|---|
| ETIM 7.0 | EC002637 |
| ETIM 8.0 | EC002637 |
| ETIM 9.0 | EC002637 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 53.49kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.83kB | |
| | - | 197.85kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 55.65kB | JPG |
Article number 99.335.0000.0