Back to overview
screwdriver RST MICRO SW 0,9
Article number 06.502.6300.0
Screwdriver (hexagonal wrench 0.9) for RST® MICRO
Overview
Technical Data
Downloads
commercial data
| article number | 06.502.6300.0 |
|---|---|
| article description | |
| EAN | 4049088484445 |
| Minimum order quantitiy | 5 |
| country of origin | DE |
| customs tariff number | 82079030 |
packaging dimensions
| length packed | 160 mm |
|---|---|
| width packed | 80 mm |
| height packed | 25 mm |
| gross weight packed | 85.41 g |
| volume packed | 320 ccm |
| net weight single part | 12.3 g |
| volume single part | 64 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
classification
| ECLASS 8.1 | torx screw driver |
|---|---|
| ETIM 6.0 | EC002154 |
| ETIM 7.0 | EC002154 |
| ETIM 8.0 | EC002154 |
| ETIM 9.0 | EC002154 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 13.18kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.86kB | |
| | - | 45.69kB | TIF |
| | - | 1.21MB | DXF |
| | - | 148.33kB | JPG |
Article number 06.502.6300.0
Screwdriver (hexagonal wrench 0.9) for RST® MICRO