sensor terminal block WTPN 2.5 0101RT
sensor terminal block WTPN 2.5 0101RT rated voltage 400 V, rated current 17.5 A, push-In connection//true, number of levels 1, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 2,5mm², mounting method pluggable, color red, width/grid dimension 10.16 mm, inflammability class of insulation material acc. with ul94 V0
| article number | 5D.903.2155.5 |
|---|---|
| article description | |
| EAN | 4049088719370 |
| Minimum order quantitiy | 200 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 65 mm |
| gross weight packed | 449 g |
| volume packed | 921.375 ccm |
| net weight single part | 2.05 g |
| volume single part | 4.607 ccm |
| packaging | cardboard |
| packaging quantity | 200 piece(s) |
| nominal cross section | 2.5 mm² |
|---|---|
| color | red |
| number of levels | 1 |
| width/grid dimension | 10.16 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | pluggable |
| connection type | push-In connection//true |
| mounting method | pluggable |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 17.5 A |
|---|---|
| rated voltage | 400 V |
| rated impulse voltage | 4 kV |
| closing plate required | no |
| length | 13.1 mm |
| type of insulation material | thermoplastic |
| width | 10.16 mm |
| height | 16.5 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 2.5 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.5 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 1.5 mm² |
| wire strip length | 10 mm |
| cross section UL | 26-14 AWG |
|---|---|
| voltage UL | 150 V |
| current factory wiring | 10 A |
| current field wiring | 10 A |
| cross section CSA | 26-14 AWG |
| voltage CSA | 150 V |
| ETIM 9.0 | EC001285 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 105.33kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 121.99kB | |
| | - | 189.51kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 58.45kB | |
| | - | 56.46kB | TIF |
| | - | 1.13MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 503.12kB | |
| | - | 509.91kB | STP |
| | - | 1.27MB | IGS |
| | - | 301.54kB | JT |
sensor terminal block WTPN 2.5 0101RT rated voltage 400 V, rated current 17.5 A, push-In connection//true, number of levels 1, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 2,5mm², mounting method pluggable, color red, width/grid dimension 10.16 mm, inflammability class of insulation material acc. with ul94 V0