Back to overview
shield connection terminal WST 8 / TS 35
Article number Z2.803.6010.0
Shield connection terminal block for mounting on TS 35; wire diameter 3 to 8 mm
Overview
Technical Data
Downloads
commercial data
| article number | Z2.803.6010.0 |
|---|---|
| article description | |
| EAN | 4049088252891 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 160 mm |
|---|---|
| width packed | 100 mm |
| height packed | 40 mm |
| gross weight packed | 266.78 g |
| volume packed | 640 ccm |
| net weight single part | 26.36 g |
| volume single part | 64 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | chrome |
|---|---|
| number of levels | 1 |
| number of clamp positions per level | 1 |
| explosion-tested version "Ex e" | no |
| connection type | spring clamp connection |
| number of clamp positions per level | 1 |
technical data
| length | 52 mm |
|---|---|
| width | 18 mm |
| height | 54 mm |
| operating temperature | -40 - 55 °C |
connection data
| connection type | spring clamp connection |
|---|---|
| connection type 1 | spring clamp connection |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.25kB | |
| | - | 66.38kB | TIF |
| | - | 2.39MB | DXF |
Article number Z2.803.6010.0
Shield connection terminal block for mounting on TS 35; wire diameter 3 to 8 mm