Back to overview
snap on foot for electronic housings M. U-F
Article number 05.584.8953.0
Overview
Technical Data
Downloads
commercial data
| article number | 05.584.8953.0 |
|---|---|
| article description | |
| EAN | 4015573091405 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 204 mm |
| height packed | 165 mm |
| gross weight packed | 1140 g |
| volume packed | 11546 ccm |
| net weight single part | 19.74 g |
| volume single part | 230.92 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
classification
| ECLASS 8.1 | string profile built-on enclosure |
|---|---|
| ETIM 6.0 | EC002779 |
| ETIM 7.0 | EC002779 |
| ECLASS 11 | 27182701 |
| ETIM 8.0 | EC002779 |
| ETIM 9.0 | EC002779 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.16MB | |
| | - | 56.48kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 5.70MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 212.39kB | |
| | - | 259.64kB | STP |
| | - | 704.53kB | IGS |
| | - | 154.04kB | JT |
Article number 05.584.8953.0