Back to overview
socket plug WBF 2,5 1/R/SL
NO LONGER AVAILABLE
Article number Z1.110.9055.7
Socket plug with spring clamp connection - end-modul, color green/yellow
Overview
Technical Data
Downloads
commercial data
| article number | Z1.110.9055.7 |
|---|---|
| article description | |
| EAN | 4049088048883 |
| Minimum order quantitiy | 500 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 104 mm |
|---|---|
| width packed | 89 mm |
| height packed | 67 mm |
| gross weight packed | 227.2 g |
| volume packed | 620 ccm |
| net weight single part | 4.04 g |
| volume single part | 12.4 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 2.5 mm² |
|---|---|
| color | green/yellow |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | no |
| mounting method | direct mounting |
| terminal blocks for electrical installations | no |
| number of clamp positions per level | 2 |
| mounting method | direct mounting |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | no |
technical data
| rated current | 32 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 20.8 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | plug-in connection |
|---|---|
| connection type 1 | spring clamp connection |
| minimum cross section solid | 0.13 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.13 mm² |
| maximum cross section fine stranded | 4 mm² |
| wire strip length | 11 mm |
technical data UL/CSA
| cross section UL | 24-12 AWG |
|---|---|
| voltage UL | 500 V |
| current factory wiring | 20 A |
| current field wiring | 20 A |
| cross section CSA | 24-12 AWG |
| voltage CSA | 500 V |
| current CSA | 20 A |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 4.42MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 165.52kB | |
| | - | 649.86kB | STP |
| | - | 1.33MB | IGS |
| | - | 122.19kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number Z1.110.9055.7
Socket plug with spring clamp connection - end-modul, color green/yellow