Back to overview
spacer WTPN 2.5 01CPE
Article number 5D.903.9255.0
spacer WTPN 2.5 01CPE length 13.1 mm, height 16.5 mm, material plastic, color green/yellow, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 5D.903.9255.0 |
|---|---|
| article description | |
| EAN | 4049088732355 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 11 g |
| volume packed | 150 ccm |
| net weight single part | 0.5 g |
| volume single part | 11.056 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | green/yellow |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 5.08 mm |
| length | 13.1 mm |
| material | plastic |
| height | 16.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 89.33kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.84kB | |
| | - | 44.69kB | TIF |
| | - | 935.01kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 397.42kB | |
| | - | 141.11kB | STP |
| | - | 423.05kB | IGS |
| | - | 83.58kB | JT |
Article number 5D.903.9255.0
spacer WTPN 2.5 01CPE length 13.1 mm, height 16.5 mm, material plastic, color green/yellow, inflammability class of insulation material acc. with ul94 V0