Back to overview
strain relief WN SR 02P
Article number 0D.203.8255.1
strain relief WN SR 02P length 6.7 mm, height 37.6 mm, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.203.8255.1 |
|---|---|
| article description | |
| EAN | 4049088718229 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 10.75 g |
| volume packed | 70 ccm |
| net weight single part | 0.975 g |
| volume single part | 17.989 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| inflammability class of insulation material acc. with UL94 | V0 |
|---|---|
| width/grid dimension | 10 mm |
| length | 6.7 mm |
| height | 37.6 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 78.51kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.74kB | |
| | - | 44.85kB | TIF |
| | - | 1.08MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 181.17kB | |
| | - | 565.95kB | STP |
| | - | 2.05MB | IGS |
| | - | 329.18kB | JT |
Article number 0D.203.8255.1
strain relief WN SR 02P length 6.7 mm, height 37.6 mm, inflammability class of insulation material acc. with ul94 V0