Back to overview
supporting plate GST18 VERTEILER SW
BEST CHOICE
Article number 07.413.6853.1
gesis®-Mounting plate for GST18-distributors. For fastening to load- bearing, straight surfaces; fixing on cable trays with moulded expanding rivets; lying distributor mounting; color black
Overview
Technical Data
Downloads
commercial data
| article number | 07.413.6853.1 |
|---|---|
| article description | |
| EAN | 4049088222498 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 176 mm |
|---|---|
| width packed | 124 mm |
| height packed | 137 mm |
| gross weight packed | 355 g |
| volume packed | 2990 ccm |
| net weight single part | 7 g |
| volume single part | 59.8 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
technical data
| length | 62 mm |
|---|---|
| width | 50 mm |
| height | 8 mm |
| color | black |
| description 1 | mounting panel |
| description 2 | for distributor mounting option |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 495.71kB | |
| | - | 11.69kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 71.17kB | |
| | - | 69.18kB | TIF |
| | - | 2.56MB | DXF |
| | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 118.89kB | |
| | - | 285.59kB | STP |
| | - | 618.20kB | IGS |
| | - | 120.03kB | JT |
BEST CHOICE
Article number 07.413.6853.1
gesis®-Mounting plate for GST18-distributors. For fastening to load- bearing, straight surfaces; fixing on cable trays with moulded expanding rivets; lying distributor mounting; color black