Back to overview
test plug PS 2.5 WTN
Article number 0D.S03.5955.5
test plug PS 2.5 WTN number of clamp positions per level 1, mounting method pluggable, color red, width/grid dimension 5.1 mm, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S03.5955.5 |
|---|---|
| article description | |
| EAN | 4049088722998 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 124.5 g |
| volume packed | 222 ccm |
| net weight single part | 2.47 g |
| volume single part | 9.21 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 5.1 mm |
| length | 21 mm |
| mounting method | pluggable |
| height | 43.8 mm |
| wire strip length | 10 mm |
| Anzahl der Klemmstellen je Etage | 1 |
| halogen free | yes |
accessories
| wire strip length | 10 mm |
|---|
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 49.03kB | |
| | - | 47.12kB | TIF |
| | - | 1.23MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 346.42kB | |
| | - | 827.55kB | STP |
| | - | 2.13MB | IGS |
| | - | 442.79kB | JT |
Article number 0D.S03.5955.5
test plug PS 2.5 WTN number of clamp positions per level 1, mounting method pluggable, color red, width/grid dimension 5.1 mm, inflammability class of insulation material acc. with ul94 V0