Back to overview
transfer printer WIEPRINT TRANSFER
Article number 0D.000.0001.2
transfer printer WIEPRINT TRANSFER length 333 mm, height 171 mm
Overview
Technical Data
Downloads
commercial data
| article number | 0D.000.0001.2 |
|---|---|
| article description | |
| EAN | 4049088733925 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 84433280 |
packaging dimensions
| length packed | 525 mm |
|---|---|
| width packed | 315 mm |
| height packed | 315 mm |
| gross weight packed | 6700 g |
| volume packed | 52093 ccm |
| net weight single part | 6420 g |
| volume single part | 52093 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| width/grid dimension | 226 mm |
|---|---|
| length | 333 mm |
| model | electronic labeling tool |
| height | 171 mm |
Technische Daten wieprint
| model | electronic labeling tool |
|---|---|
| length | 333 mm |
| height | 171 mm |
classification
| ETIM 9.0 | EC001684 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 35.00kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Article number 0D.000.0001.2
transfer printer WIEPRINT TRANSFER length 333 mm, height 171 mm