Back to overview
transponder STS 3210
Article number R1.400.3210.0
Actuator for safe transponder switch
Overview
Technical Data
Downloads
commercial data
| article number | R1.400.3210.0 |
|---|---|
| article description | |
| EAN | 4049088306754 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85365019 |
packaging dimensions
| length packed | 190 mm |
|---|---|
| width packed | 120 mm |
| height packed | 15 mm |
| gross weight packed | 29.18 g |
| volume packed | 342 ccm |
| net weight single part | 26.18 g |
| volume single part | 342 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| suitable for safety functions | yes |
|---|---|
| housing material | plastic |
| protected switch distance ON | 8 mm |
| protected switch distance OFF | 18 mm |
| degree of protection (IP) | IP67 |
| type of actuation | transponder |
dimensions
| width sensor | 88 mm |
|---|---|
| height of sensor | 25 mm |
| length of sensor | 13 mm |
classification
| ETIM 5.0 | magnetic proximity switch |
|---|---|
| ECLASS 8.1 | magnetic proximity switch |
| ETIM 4.0 | magnetic proximity switch |
| ETIM 6.0 | EC002544 |
| ETIM 7.0 | EC002544 |
| ECLASS 11 | 27270105 |
| ETIM 8.0 | EC001829 |
| ETIM 9.0 | EC001829 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Mounting instructions | - | 1.36MB | |
| VDMA library | - | 34.29kB | ZIP |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 250.76kB | |
| UKCA declaration of conformity | - | 206.75kB | |
| Approval cULus | - | 151.57kB | |
| Approval TÜV SÜD | - | 329.80kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.94kB | |
| RoHS certificate | - | 197.15kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 82.13kB | |
| Customer drawings (TIFF) | - | 79.80kB | TIF |
| Dimensional drawings | - | 23.46kB | |
| Dimensional drawings (TIF) | - | 21.53kB | TIF |
| Customer drawings (DXF) | - | 3.06MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 145.98kB | |
| CAD STEP data | - | 240.44kB | STP |
| CAD IGES data | - | 558.38kB | IGS |
| CAD JT data | - | 123.03kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| SISTEMA libraries | - | 34.99kB | ZIP |
Article number R1.400.3210.0
Actuator for safe transponder switch