Back to overview
transponder switch set STS 0110
Article number R1.400.0110.0
Safe transponder switch and actuator, coded, Automatic Start, Switching distance 8 mm, Dimensions LxWxH: 36 x 26 x 13 mm, Protection degree IP67, Connection M12-8
Overview
Technical Data
Downloads
commercial data
| article number | R1.400.0110.0 |
|---|---|
| article description | |
| EAN | 4049088305641 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85365019 |
packaging dimensions
| length packed | 275 mm |
|---|---|
| width packed | 180 mm |
| height packed | 20 mm |
| gross weight packed | 92.62 g |
| volume packed | 990 ccm |
| net weight single part | 42.54 g |
| volume single part | 990 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| suitable for safety functions | yes |
|---|---|
| housing material | plastic |
| switching distance | 8 mm |
| number of protected contact energized outputs | 2 |
| type of electric connection | connector M12 |
| protected switch distance ON | 8 mm |
| protected switch distance OFF | 18 mm |
| cross-/short circuit identification possible | yes |
| degree of protection (IP) | IP67 |
| type of actuation | transponder |
safety parameters
| category (ISO 13849-1) | 4 |
|---|---|
| PL (ISO 13849-1) | Level e |
| SILCL (IEC 62061) | 3 |
| PFHd (High demand mode) | 2.24 E-9 1/h |
| HFT | 1 |
| TM | 20 a |
output circuit
| max. output current at protected output | 400 mA |
|---|
other
| number of protected semiconductor outputs | 2 |
|---|
dimensions
| width sensor | 36 mm |
|---|---|
| height of sensor | 26 mm |
| length of sensor | 13 mm |
classification
| ETIM 5.0 | magnetic proximity switch |
|---|---|
| ECLASS 8.1 | magnetic proximity switch |
| ETIM 4.0 | magnetic proximity switch |
| ETIM 6.0 | EC002544 |
| ETIM 7.0 | EC002544 |
| ECLASS 11 | 27270105 |
| ETIM 8.0 | EC001829 |
| ETIM 9.0 | EC001829 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.36MB | |
| | - | 120.35kB | |
| | - | 34.29kB | ZIP |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 250.76kB | |
| | - | 206.75kB | |
| | - | 329.80kB | |
| | - | 151.57kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB | |
| | - | 197.15kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 84.19kB | |
| | - | 81.86kB | TIF |
| | - | 23.57kB | |
| | - | 21.68kB | TIF |
| | - | 3.14MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 268.88kB | |
| | - | 681.42kB | STP |
| | - | 1.70MB | IGS |
| | - | 352.50kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.400.0110.0
Safe transponder switch and actuator, coded, Automatic Start, Switching distance 8 mm, Dimensions LxWxH: 36 x 26 x 13 mm, Protection degree IP67, Connection M12-8