Back to overview
warning cover ADF 35/5
NO LONGER AVAILABLE
Article number 04.343.9253.8
Cover with warning symbol for DIN rail terminal blocks type WKF ...
Overview
Technical Data
Downloads
commercial data
| article number | 04.343.9253.8 |
|---|---|
| article description | |
| EAN | 4015573737082 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 140 mm |
|---|---|
| width packed | 90 mm |
| height packed | 20 mm |
| gross weight packed | 37.5 g |
| volume packed | 252 ccm |
| net weight single part | 1.4 g |
| volume single part | 10.8 ccm |
| packaging | bag |
| packaging quantity | 25 piece(s) |
general
| with alert-/information symbol | yes |
|---|
accessories
| with alert-/information symbol | yes |
|---|
classification
| ETIM 5.0 | accessories for terminals |
|---|---|
| ECLASS 8.1 | terminal (except power line, accessories) |
| ETIM 4.0 | accessories for terminals |
| ETIM 3.0 | accessories for terminals |
| ETIM 6.0 | EC002848 |
| ETIM 7.0 | EC002848 |
| ECLASS 11 | 27141192 |
| ETIM 8.0 | EC002848 |
| ETIM 9.0 | EC002848 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
NO LONGER AVAILABLE
Article number 04.343.9253.8
Cover with warning symbol for DIN rail terminal blocks type WKF ...