Back to overview
wire entry guides LEL 2,5/1 white
NO LONGER AVAILABLE
Article number 05.564.3755.0
Wire entry guides for wires with a nominal cross section of 0.13mm²- 0.20mm², color: white
Overview
Technical Data
Downloads
commercial data
| article number | 05.564.3755.0 |
|---|---|
| article description | |
| EAN | 4015573715165 |
| Minimum order quantitiy | 5000 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 142 mm |
|---|---|
| width packed | 80 mm |
| height packed | 44 mm |
| gross weight packed | 113 g |
| volume packed | 500 ccm |
| net weight single part | 0.86 g |
| volume single part | 5 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
general
| color | white |
|---|
classification
| ETIM 5.0 | accessories for terminals |
|---|---|
| ECLASS 8.1 | terminal (except power line, accessories) |
| ETIM 4.0 | accessories for terminals |
| ETIM 3.0 | accessories for terminals |
| ETIM 6.0 | EC002848 |
| ETIM 7.0 | EC002848 |
| ECLASS 11 | 27141192 |
| ETIM 8.0 | EC002848 |
| ETIM 9.0 | EC002848 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.19kB |
NO LONGER AVAILABLE
Article number 05.564.3755.0
Wire entry guides for wires with a nominal cross section of 0.13mm²- 0.20mm², color: white