Back to overview
connector RST20I3C S1 YR1 V GL
Article number 96.134.0053.0
RST® CLASSIC connector, angled 90°, number of poles 3, male, connection type crimp, rated voltage 250 V, rated current 20 A, cable diameter 6 - 10 mm, color of coding/ contact carrier light grey
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 96.134.0053.0 |
|---|---|
| article description | |
| EAN | 4049088187162 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 304 mm |
|---|---|
| width packed | 256 mm |
| height packed | 202 mm |
| gross weight packed | 3300 g |
| volume packed | 15720 ccm |
| net weight single part | 30 g |
| volume single part | 157.2 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 3 |
| continuity resistor | 0.55 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | light grey |
| Pole codification | L, N, PE |
| color of housing inclusive strain relief | light grey |
| RAL-Nummer Codierung/Kontakteinsatz | 7035 |
connection data
| cable diameter max. | 10 mm |
|---|---|
| cable diameter min. | 6 mm |
| connection cross section fine stranded mm² max. | 4 mm² |
| connection cross section fine stranded mm² min. | 0.75 mm² |
| terminations per pole | 1 |
| sheath strip length | 37 mm |
| wire strip length | 8 mm |
model
| model | male |
|---|---|
| connection type | crimp |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.301 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 70.5 mm |
|---|---|
| width | 34.6 mm |
| height | 62.3 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.544.7800.0 | | | |
| 99.415.6205.2 | | | |
| 05.564.4453.0 | | | |
| 05.544.8000.0 | | | |
| 05.545.4600.0 | | | |
| 05.544.7900.0 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 96.131.2153.0 | | | |
| 96.135.2153.0 | | | |
| 96.131.0053.0 | | | |
| 96.133.2053.0 | | | |
| 96.233.1030.0 | | | |
| 96.131.2053.0 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.96MB | |
| | - | 13.74kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.64kB | |
| | - | 35.64kB | |
| | - | 277.79kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 107.57kB | |
| | - | 105.49kB | TIF |
| | - | 26.07kB | |
| | - | 24.28kB | TIF |
| | - | 5.16MB | DXF |
Article number 96.134.0053.0
RST® CLASSIC connector, angled 90°, number of poles 3, male, connection type crimp, rated voltage 250 V, rated current 20 A, cable diameter 6 - 10 mm, color of coding/ contact carrier light grey