Back to overview
device connector RST16I5/4 S D03 LMBR
Article number 46.052.M051.4
RST® MINI device connector, modular, straight, M20, number of poles 4, model male, connection type spring clamp connection, rated voltage 50 V / 120 V, rated current 16 A, color of coding/ contact carrier signal brown
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 46.052.M051.4 |
|---|---|
| article description | |
| EAN | 4049088572739 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 314 mm |
|---|---|
| width packed | 138 mm |
| height packed | 70 mm |
| gross weight packed | 935.9 g |
| volume packed | 3033 ccm |
| net weight single part | 17.008 g |
| volume single part | 60.66 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 50 V / 120 V |
| rated voltage 2 | 120 V |
| pollution degree | 3 |
| rated impulse voltage | 4 kV |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | signal brown |
| Pole codification | 1, 2, 3, 4 |
connection data
| connection cross section solid mm² max. | 2.5 mm² |
|---|---|
| connection cross section solid mm² min. | 0.5 mm² |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 0.5 mm² |
| terminations per pole | 2 |
model
| model | male |
|---|---|
| connection type | spring clamp connection |
| connecting thread metric | M20 |
| angle of plug | straight |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| thickness of housings (electrical device) | 1 mm |
| thickness of housings (electrical device) | 4 mm |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.08 kWh/St |
| surface finish | silver-plated |
dimensions
| length | 42.9 mm |
|---|---|
| width | 31 mm |
| height | 24 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 486.34kB | |
| | - | 12.36kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.36kB | |
| | - | 34.91kB | |
| | - | 497.09kB | |
| | - | 589.58kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 97.64kB | |
| | - | 95.59kB | TIF |
| | - | 1.22MB | DXF |
| | - | 50.37kB |
Article number 46.052.M051.4
RST® MINI device connector, modular, straight, M20, number of poles 4, model male, connection type spring clamp connection, rated voltage 50 V / 120 V, rated current 16 A, color of coding/ contact carrier signal brown