Back to overview
feed-through terminal WKM 4 / 15/V0
NO LONGER AVAILABLE
Article number 55.504.1053.0
Feed-through terminal with Screw connection for mounting on TS 15 , nominal cross section: 4 mm², width: 6 mm, color: grey
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 55.504.1053.0 |
|---|---|
| article description | |
| EAN | 4015573478503 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 173 mm |
|---|---|
| width packed | 127 mm |
| height packed | 49 mm |
| gross weight packed | 630 g |
| volume packed | 1077 ccm |
| net weight single part | 5.8 g |
| volume single part | 10.77 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| nominal cross section | 4 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 6 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | yes |
| mounting method | DIN rail (top hat rail) 15 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 15 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 28 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 32 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 4 mm² |
| wire strip length | 9 mm |
| torque conductor mounting | 0.5 Nm |
technical data UL/CSA
| cross section UL | 22-10 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 30 A |
| current field wiring | 30 A |
| cross section CSA | 20-10 AWG |
| voltage CSA | 600 V |
| current CSA | 37 A |
technical data ATEX
| cross section fine-stranded | 0,5 - 4 |
|---|---|
| connectable conductor cross section solid | 0,5 - 6 |
| rated current | 21/27 A* |
| rated voltage | 275 V |
| rated current | 28.5 A |
| Rated current with jumper | 22 A |
| rated voltage | 275 V |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 110.90kB | |
| | - | 1.25kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.24MB | ZIP |
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 142.58kB | |
| | - | 178.95kB | |
| | - | 2.96MB | |
| | - | 2.98MB | |
| | - | 214.10kB | |
| | - | 224.37kB | |
| | - | 2.69MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 52.87kB | |
| | - | 50.83kB | TIF |
| | - | 1.21MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 228.40kB | |
| | - | 402.76kB | STP |
| | - | 1.00MB | IGS |
| | - | 228.20kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number 55.504.1053.0
Feed-through terminal with Screw connection for mounting on TS 15 , nominal cross section: 4 mm², width: 6 mm, color: grey