feed-through terminal WTN 1.5 SN P
feed-through terminal WTN 1.5 SN P rated voltage 250 V, rated current 24 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 1.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 1,5mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 5.1 mm, inflammability class of insulation material acc. with ul94 V0
| article number | 5D.S02.8255.0 |
|---|---|
| article description | |
| EAN | 4049088724299 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 215 mm |
|---|---|
| width packed | 105 mm |
| height packed | 44 mm |
| gross weight packed | 359.5 g |
| volume packed | 993 ccm |
| net weight single part | 6.39 g |
| volume single part | 19.86 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 1.5 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5.1 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | screw connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 24 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 50.6 mm |
| type of insulation material | thermoplastic |
| width | 5.1 mm |
| height | 43.5 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 2.5 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 1.5 mm² |
| wire strip length | 8 mm |
| torque conductor mounting | 0.6 Nm |
| cross section UL | 22-12 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 20 A |
| current field wiring | 20 A |
| cross section CSA | 22-12 AWG |
| voltage CSA | 300 V |
| current CSA | 20 A |
| ETIM 9.0 | EC000897 |
|---|
| REACH-SVHC conformity status | compliant |
|---|
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.78kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.18kB | |
| | - | 200.83kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.56kB | |
| | - | 62.51kB | TIF |
| | - | 1.68MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 533.97kB | |
| | - | 1.14MB | STP |
| | - | 3.41MB | IGS |
| | - | 660.93kB | JT |
feed-through terminal WTN 1.5 SN P rated voltage 250 V, rated current 24 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 1.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 1,5mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 5.1 mm, inflammability class of insulation material acc. with ul94 V0