Back to overview
feed-through terminal WTN 1.5 SN P3
Article number 5D.S02.8355.0
feed-through terminal WTN 1.5 SN P3 rated voltage 250 V, rated current 18 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 1.5 mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 5.1 mm, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 5D.S02.8355.0 |
|---|---|
| article description | |
| EAN | 4049088732379 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 65 mm |
| gross weight packed | 298 g |
| volume packed | 1798.875 ccm |
| net weight single part | 5.05 g |
| volume single part | 35.977 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| nominal cross section | 1.5 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5.1 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | screw connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
technical data
| rated current | 18 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 50.6 mm |
| type of insulation material | thermoplastic |
| width | 5.1 mm |
| height | 43.5 mm |
| operating temperature | -40 - 55 °C |
connection data
| connection type | screw connection |
|---|---|
| connection type 1 | screw connection |
technical data UL/CSA
| cross section UL | - |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 15 A |
| current field wiring | 15 A |
| cross section CSA | - |
| voltage CSA | 300 V |
| current CSA | 15 A |
classification
| ETIM 9.0 | EC000897 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.67kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.18kB | |
| | - | 200.83kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.87kB | |
| | - | 62.81kB | TIF |
| | - | 1.72MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 375.17kB | |
| | - | 1.22MB | STP |
| | - | 3.23MB | IGS |
| | - | 713.83kB | JT |
Article number 5D.S02.8355.0
feed-through terminal WTN 1.5 SN P3 rated voltage 250 V, rated current 18 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 1.5 mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 5.1 mm, inflammability class of insulation material acc. with ul94 V0