Back to overview
female contact 0,5/20
Article number 02.126.5500.8
revos POWER, female contact 0,5/20
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 02.126.5500.8 |
|---|---|
| article description | |
| EAN | 4049088213083 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 105 mm |
|---|---|
| width packed | 70 mm |
| height packed | 45 mm |
| gross weight packed | 83.94 g |
| volume packed | 330.75 ccm |
| net weight single part | 0.65 g |
| volume single part | 3.3 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
general
| min. conductor cross section flexible wire | 0.5 mm² |
|---|---|
| max. conductor cross section flexible wire | 0.5 mm² |
| min. UL/CSA wire diamter flexible wire | 20 AWG |
| max. UL/CSA wire diamter flexible wire | 20 AWG |
| connection type | crimp |
| material | copper |
| contact pin diameter | 1.6 mm |
classification
| ETIM 5.0 | contact for industrial connectors |
|---|---|
| ECLASS 8.1 | contact for industrial connectors |
| ETIM 4.0 | contact for industrial connectors |
| ETIM 6.0 | EC000796 |
| ETIM 7.0 | EC000796 |
| ECLASS 11 | 27440204 |
| ETIM 8.0 | EC000796 |
| ETIM 9.0 | EC000796 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.502.4400.0 | | | |
| 05.502.4900.0 | | | |
| 05.502.5100.0 | | | |
| 95.101.0800.0 | | | |
| 05.502.0710.0 | | |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 75.66kB | |
| Customer drawings (TIFF) | - | 73.42kB | TIF |
| Customer drawings (DXF) | - | 1.19MB | DXF |
Article number 02.126.5500.8
revos POWER, female contact 0,5/20