Back to overview
female insert POW BUC 12/2 DE
Article number 72.703.1453.0
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 72.703.1453.0 |
|---|---|
| article description | |
| EAN | 4049088168543 |
| Minimum order quantitiy | 5 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 195 mm |
|---|---|
| width packed | 95 mm |
| height packed | 55 mm |
| gross weight packed | 459.8 g |
| volume packed | 1018.875 ccm |
| net weight single part | 80.8 g |
| volume single part | 203.775 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
certificates / approvals
general
| model | female insert |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| color | grey |
| pollution degree | 3 |
| suitable for modular version | no |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | crimp |
|---|---|
| number of poles | 12 |
| with wire protection | no |
| protective contact | yes |
technical data UL/CSA
| min. conductor cross section flexible wire | 0.14 mm² |
|---|---|
| max. conductor cross section flexible wire | 6 mm² |
model
| with housing | no |
|---|
contacts
| contact material | see contacts |
|---|---|
| surface | see contacts |
technical data DIN EN 61984
| nominal voltage | 690 V |
|---|---|
| nominal current | 40 A |
| rated impulse voltage | 4 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 02.126.5500.8 | | | |
| 02.126.6800.8 | | | |
| 02.126.5800.8 | | | |
| 02.126.6700.8 | | | |
| 02.126.5700.8 | | | |
| 02.126.6900.8 | | | |
| 02.126.7000.8 | | | |
| 02.126.5600.8 | | |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB | |
| Approval UR | - | 524.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.97kB | |
| RoHS certificate | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 56.34kB | |
| Customer drawings (TIFF) | - | 54.26kB | TIF |
| Customer drawings (DXF) | - | 2.18MB | DXF |
Article number 72.703.1453.0