Back to overview
HMI panel HMI-ECO-100
NO LONGER AVAILABLE
Article number 83.050.0002.0
HMI Eco Touchpanel, 10" diagonal, TFT, 1024x600 Pixel, IP66 for frontside, 64 MB RAM, USB Host/Client, Ethernet, Modbus TCP, Programmable with the software hmiPLAN
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 83.050.0002.0 |
|---|---|
| article description | |
| EAN | 4049088468759 |
| Minimum order quantitiy | 1 |
| country of origin | TW |
| customs tariff number | 85423190 |
packaging dimensions
| length packed | 365 mm |
|---|---|
| width packed | 265 mm |
| height packed | 105 mm |
| gross weight packed | 1600 g |
| volume packed | 10156.125 ccm |
| net weight single part | 1200 g |
| volume single part | 10156.125 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
display
| screen diagonal (Inch) | 10.1 |
|---|---|
| number of pixels, horizontal | 1024 |
| number of pixels, vertical | 600 |
| type of display | TFT Colour LCD with LED Backlight |
| max. colors | 16-bit |
| backlight life in hours | 20000 |
| luminance | 350 cd/m² |
| touch technology | resistive touch |
| CPU Typ | RISC ARM9 32 Bit |
technical data
| number of HW-interfaces industrial Ethernet | 1 |
|---|---|
| number of HW-interfaces RS232 | 1 |
| number of HW-interfaces RS422 | 1 |
| number of HW-interfaces RS485 | 4 |
| number of HW-interfaces USB | 1 |
| compatible PLC families | Siemens, Allen Bradley, Beckhoff, Wago, Schneider, u.v.a. |
| supporting MODBUS protocol | yes |
| type of display | TFT Colour LCD with LED Backlight |
| screen diagonal | 10.1 |
| number of pixels, horizontal | 1024 |
| number of pixels, vertical | 600 |
| with touch screen | ja |
| degree of protection (IP) | IP66 |
| degree of protection (NEMA) | 4X |
| operating temperature min. | -10 °C |
| operating temperature max. | 60 °C |
| approvals | yes |
| cooling | natural Cooling with min. 50 mm distance to environment |
| relative humidity min. | 10 % |
| relative humidity max. | 90 % |
| shock | 50 G,11 Ms, X, Y, Z Direction (EN 60068-2-27) |
| EMI | FCC Part 15 Class A |
| Real Time Clock | yes |
| Battery Backed RAM | yes |
| luminance | 350 cd/m² |
| backlight life in hours | 20000 |
| CPU Typ | RISC ARM9 32 Bit |
| storage temperature / transport max. | 70 °C |
| storage temperature / transport min. | -20 °C |
| vibration | 10...55 Hz (IEC60068-2-64) |
| UL certification | UL61010 |
| ROHS certification | yes |
| Ethernet Protocols | ADS for TwinCAT3, Modbus TCP Slave, Modbus TCP Master, Ethernet IP, u.v.a. |
| operating cycles | 1000000 |
| power supply type | SELV (UL 508, UL 248) |
| font type | Taiwanese (traditional Chinese), Japanese (ANK, Kanji), Kyrilic, Korean, Chinese (simp. Chinese), ASCII (Europ front type) |
supply circuit
| min. rated supply voltage at DC | 21.6 V |
|---|---|
| max. rated supply voltage at DC | 26.4 V |
| voltage type | DC |
| rated consumption DC | 20 W |
dimensions
| width of the front | 270.1 mm |
|---|---|
| height of the front | 212.1 mm |
| build in depth | 43.5 mm |
| cutout dimension width | 259 mm |
| cutout dimension height | 201 mm |
| weight | 1.1 kg |
classification
| ETIM 5.0 | panel PC |
|---|---|
| ECLASS 8.1 | panel PC |
| ETIM 4.0 | panel PC |
| ETIM 6.0 | EC001414 |
| ETIM 7.0 | EC001414 |
| ECLASS 11 | 27242301 |
| ETIM 8.0 | EC001414 |
| ETIM 9.0 | EC001414 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(a) , III-7(c)I , III-7(a) , III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 78.999.4100.0 | | | |
| 78.999.4200.0 | | | |
| 78.999.4700.0 | | | |
| 78.999.4300.0 | | | |
| 78.999.4000.0 | | | |
| 78.999.4500.0 | | | |
| 78.999.4400.0 | | | |
| 78.999.4600.0 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 345.99kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.66kB | |
| | - | 47.20kB | |
| | - | 275.39kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.83kB | |
| | - | 199.12kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 58.62kB | |
| | - | 56.38kB | TIF |
| | - | 1.47MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 450.46kB | |
| | - | 11.11MB | STP |
| | - | 26.45MB | IGS |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 282.00B | HTM |
NO LONGER AVAILABLE
Article number 83.050.0002.0
HMI Eco Touchpanel, 10" diagonal, TFT, 1024x600 Pixel, IP66 for frontside, 64 MB RAM, USB Host/Client, Ethernet, Modbus TCP, Programmable with the software hmiPLAN