Back to overview
jumper bar VB WRT 70/ 3
NO LONGER AVAILABLE
Article number 07.201.3327.6
Cross connector for terminal blocks type WRT 70, 3-pole
Overview
Technical Data
Downloads
commercial data
| article number | 07.201.3327.6 |
|---|---|
| article description | |
| EAN | 4049088261046 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 170 mm |
| height packed | 10 mm |
| gross weight packed | 210.7 g |
| volume packed | 170 ccm |
| net weight single part | 41.5 g |
| volume single part | 34 ccm |
| packaging | bag |
| packaging quantity | 5 piece(s) |
general
| color | silver |
|---|---|
| number of bridged clamps | 3 |
| mounting method | screwable |
| insulated | no |
| model | cross connector |
| rated voltage | 1000 V |
| explosion-tested version "Ex e" | no |
| contact safe | no |
classification
| ETIM 5.0 | cross-connector |
|---|---|
| ECLASS 8.1 | cross-connector |
| ETIM 4.0 | cross-connector |
| ETIM 3.0 | cross-connector |
| ETIM 6.0 | EC000489 |
| ETIM 7.0 | EC000489 |
| ECLASS 11 | 27141140 |
| ETIM 8.0 | EC000489 |
| ETIM 9.0 | EC000489 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 60.24kB | |
| | - | 58.09kB | TIF |
| | - | 2.17MB | DXF |
NO LONGER AVAILABLE
Article number 07.201.3327.6
Cross connector for terminal blocks type WRT 70, 3-pole