Back to overview
lock (G)ST18V WS
Article number 05.595.1453.2
Locking device for snap-in panel mount GST18i3-5, retrofit part, white
Overview
Technical Data
Downloads
commercial data
| article number | 05.595.1453.2 |
|---|---|
| article description | |
| EAN | 4015573753365 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 79 mm |
|---|---|
| width packed | 98 mm |
| height packed | 45 mm |
| gross weight packed | 65 g |
| volume packed | 348 ccm |
| net weight single part | 0.622 g |
| volume single part | 3.48 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| length | 33.3 mm |
|---|---|
| width | 14 mm |
| height | 3.6 mm |
| color | white |
| description 1 | interlock |
| description 2 | as spare part for snap-in |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 11.69kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.32kB | |
| | - | 41.43kB | TIF |
| | - | 16.52kB | |
| | - | 14.81kB | TIF |
| | - | 336.21kB | DXF |
| | - | 23.43kB | JPG |
Article number 05.595.1453.2
Locking device for snap-in panel mount GST18i3-5, retrofit part, white