Back to overview
male contact 6/10
Article number 05.545.9500.8
revos, male contact 6/10
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 05.545.9500.8 |
|---|---|
| article description | |
| EAN | 4049088213502 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 115 mm |
|---|---|
| width packed | 90 mm |
| height packed | 10 mm |
| gross weight packed | 1605 g |
| volume packed | 103.5 ccm |
| net weight single part | 3.231 g |
| volume single part | 2.07 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
classification
| ETIM 5.0 | contact for industrial connectors |
|---|---|
| ECLASS 8.1 | contact for industrial connectors |
| ETIM 4.0 | contact for industrial connectors |
| ETIM 6.0 | EC000796 |
| ETIM 7.0 | EC000796 |
| ECLASS 11 | 27440204 |
| ETIM 8.0 | EC000796 |
| ETIM 9.0 | EC000796 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.502.4400.0 | | | |
| 95.101.0800.0 | | | |
| 05.502.5200.0 | | | |
| 05.502.5000.0 | | | |
| 05.502.0710.0 | | |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 71.33kB | |
| Customer drawings (TIFF) | - | 69.16kB | TIF |
| Customer drawings (DXF) | - | 1.18MB | DXF |
| Product group images | - | 20.19kB | JPG |
Article number 05.545.9500.8
revos, male contact 6/10